Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male 75 Ohm to TNC Male 75 Ohm Cable Assemblies

Pasternack Enterprises TNC male 75 Ohm to TNC male 75 Ohm cable assembly product group offers 84 standard and custom assemblies using Flexible coax cable. TNC male 75 Ohm to TNC male 75 Ohm assemblies are assembled with 6 different cable part numbers and 4 different TNC connectors. Our TNC male 75 Ohm to TNC male 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack TNC male 75 Ohm to TNC male 75 Ohm cable assemblies are available with 12 unique cable and connector combinations. Customers may choose the TNC male 75 Ohm to TNC male 75 Ohm cable assemblies with any of the following configurations: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


Our manufacturing facility certified to ISO 9001:2015 builds and ships TNC male 75 Ohm to TNC male 75 Ohm cable assemblies the same day from the deepest, broadest inventory of RF and microwave components in stock. Excellent technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant