75 Ohm TNC Male to 75 Ohm TNC Male Cable Using 75 Ohm RG179 Coax, RoHS
Product ID:
PE35360LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | TNC |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 |
Connector Series 2 | TNC |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 75 |
RF Cable Part Number | RG179B/U |
RF Cable Type | RG179 |
RF Cable Impedance | 75 |
Description
75 Ohm TNC Male to 75 Ohm TNC Male Cable Using 75 Ohm RG179 Coax, RoHS
PE35360LF is a TNC male to TNC male cable using RG179 coax. This Pasternack TNC male to TNC male cable assembly uses a 75 Ohm TNC for connector 1 and a 75 Ohm TNC for connector 2.
Our male TNC to male TNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE35360LF TNC male to TNC male cable assembly is constructed with RG179 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.