Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to BNC Female Cable Using RG174 Coax

Product ID: PE3W06297
Product discontinued.
Replaced with PE3C7349.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Crimp/Solder Attachment for LMR-100, PE-C100, RG174, RG188, RG316BNC Female Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchData Icon
TC-100-TMRG174A/UPE4079KitBOM Datasheet

TNC Male to BNC Female Cable Using RG174 Coax

PE3W06297 is a TNC male to BNC female cable using RG174 coax. This Pasternack TNC male to BNC female cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm BNC for connector 2.

Our male TNC to female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06297 TNC male to BNC female cable assembly is constructed with RG174 coax.