Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm TNC Male to 75 Ohm BNC Male Cable Using 75 Ohm RG187 Coax, RoHS

Product ID: PE35366LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberRG187A/U
RF Cable TypeRG187
RF Cable Impedance75

Description

75 Ohm TNC Male to 75 Ohm BNC Male Cable Using 75 Ohm RG187 Coax, RoHS

PE35366LF is a TNC male to BNC male cable using RG187 coax. This Pasternack TNC male to BNC male cable assembly uses a 75 Ohm TNC for connector 1 and a 75 Ohm BNC for connector 2.

Our male TNC to male BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE35366LF TNC male to BNC male cable assembly is constructed with RG187 coax.