Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male 75 Ohm to TNC Male 75 Ohm Cable Assemblies

Pasternack Enterprises BNC male 75 Ohm to TNC male 75 Ohm cable assembly product portfolio is made up of 84 custom and standard designs using Flexible coaxial cable. BNC male 75 Ohm to TNC male 75 Ohm assemblies are built using 6 different coax cable types and 4 different BNC connectors. Our BNC male 75 Ohm to TNC male 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack BNC male 75 Ohm to TNC male 75 Ohm cable assemblies are manufactured with 12 different cable and connector combinations. You may choose the BNC male 75 Ohm to TNC male 75 Ohm cable assemblies that have any combination of the following characteristics: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and full RF testing and phase matching can be specified.


Our manufacturing facility certified to ISO 9001:2015 ships BNC male 75 Ohm to TNC male 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF components in stock. Exceptional customer service and technical support are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant