Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm TNC Male to 75 Ohm BNC Male Cable 72 Inch Length Using 75 Ohm RG216 Coax

Product ID: PE35370-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG216/U
RF Cable TypeRG216
RF Cable Impedance75 Ohm
Length72 inches

Description

75 Ohm TNC Male to 75 Ohm BNC Male Cable 72 Inch Length Using 75 Ohm RG216 Coax

The PE35370-72 is a 75 Ohm TNC male to BNC male cable designed for RF interconnects, offering 75 Ohm impedance with RG216/U flexible coax. It connects 75 Ohm interfaces in RF and electronic systems where between-series cable assemblies simplify equipment integration and signal routing. Brass connector bodies, silver-plated contacts, Teflon dielectrics, and a PVC jacket support reliable mechanical fit in flexible cable runs.

Pasternack RF coax cable assembly is built with TNC cable connection on one end and BNC cable connection on the other. Our TNC to BNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to BNC cable is a male to male coax assembly, PE35370-72, can also be known as a TNC plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to BNC plug cable assembly PE35370-72 is built with RG216 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to BNC cable connectors, has a 75 Ohm impedance and is double shielded. RF specs on this TNC male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE35370-72 can also be used in the other direction and will be BNC male to TNC male cable assembly if the opposite connectivity is required.

TNC plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to BNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm TNC male to 75 Ohm BNC male cable 72 inch length using 75 Ohm RG216 coax.

Frequently Asked Questions

What is the PE35370-72 cable assembly used for?

The PE35370-72 is a 75 Ohm TNC male to BNC male cable assembly used to connect unlike 75 Ohm RF interfaces. It uses RG216/U flexible coax with straight connectors, brass bodies, silver-plated contacts, and Teflon dielectrics for dependable interconnect performance. Engineers use it in broadcast, video, and electronics systems where TNC-equipped gear must link to BNC-equipped equipment. This between-series design simplifies integration because it avoids stacking separate adapters onto existing cable runs.

When would I use a TNC male to BNC male 75 Ohm cable instead of an adapter?

A cable like PE35370-72 is used when equipment needs direct 75 Ohm TNC-to-BNC connectivity across some distance, not a rigid port adapter. It combines both interfaces with RG216/U flexible coax, which helps route signals through benches, racks, and enclosed electronic assemblies. Engineers choose this format when port spacing, movement, or cable management makes a straight adapter less practical. It also reduces connector stacking, which can improve mechanical fit in tighter installation spaces.

Is the PE35370-72 suitable for 75 Ohm video and RF equipment?

Yes, the PE35370-72 is built as a 75 Ohm cable assembly for systems that require 75 Ohm impedance across the entire interconnect. Its TNC male connector, BNC male connector, and RG216/U coax are all specified as 75 Ohm components in the assembly. That makes it a practical option for video, broadcast, and RF equipment designed around 75 Ohm signal paths. Matching the cable assembly to the equipment impedance helps support proper system integration and predictable connectivity.

What construction details matter in the PE35370-72 for integration work?

The PE35370-72 uses brass connector bodies, silver-plated contacts, Teflon dielectrics, and a PVC jacketed RG216/U flexible coax construction. These material choices matter because integration work often requires repeated handling, reliable mating, and practical routing through equipment layouts. Straight connector bodies at both ends also help when installers need a simple, direct cable path between front-panel ports. For electronics engineers and system integrators, those details make the assembly easier to deploy in everyday RF and video setups.