Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to BNC Male Cable 12 Inch Length Using RG316 Coax

Product ID: PE33383-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE3C3393-12.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length12 inches

Description

TNC Male to BNC Male Cable 12 Inch Length Using RG316 Coax

The PE33383-12 is a TNC male to BNC male cable assembly designed for between-series RF interconnects, offering 50 Ohm impedance and DC to 3 GHz operation. It links TNC and BNC interfaces in RF and electronic systems where reliable signal routing is needed between different connector series. Brass connector bodies with gold-plated brass contacts, Teflon dielectrics, and RG316/U coax support flexible installation with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with TNC cable connection on one end and BNC cable connection on the other. Our TNC to BNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to BNC cable is a male to male coax assembly, PE33383-12, can also be known as a TNC plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to BNC plug cable assembly PE33383-12 is built with RG316 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency TNC male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33383-12 can also be used in the other direction and will be BNC male to TNC male cable assembly if the opposite connectivity is required.

TNC plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to BNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to BNC male cable 12 inch length using RG316 coax.

Frequently Asked Questions

What is the PE33383-12 RF cable assembly used for?

The PE33383-12 is a between-series RF cable assembly used to connect TNC and BNC interfaces in one 50 Ohm signal path. It uses RG316/U coax, straight male connectors on both ends, and supports DC to 3 GHz operation with 1.4:1 maximum VSWR. Engineers use this cable when systems, instruments, or subassemblies have mismatched TNC and BNC ports that still require consistent impedance. It is useful in lab setups, communications hardware, and electronic integration work where flexible routing is important.

When would I use a TNC male to BNC male cable instead of an adapter?

A TNC male to BNC male cable like PE33383-12 is used when equipment needs connector conversion plus physical separation between ports. Its RG316/U flexible coax helps route signals between modules, panels, or instruments without forcing a rigid connection at the interface. This matters in crowded enclosures and bench setups where straight mechanical adapters can create strain or awkward cable positioning. The cable assembly also maintains a 50 Ohm path across DC to 3 GHz for general RF and electronics integration.

Is the PE33383-12 compatible with standard 50 Ohm RF equipment?

The PE33383-12 is intended for standard 50 Ohm RF equipment because both connector interfaces and the RG316/U cable are specified at 50 Ohm. It has a TNC male connector on one end, a BNC male connector on the other end, and supports DC to 3 GHz operation. Engineers commonly use it to connect instruments, radios, modules, and subsystems that use standard-polarity TNC and BNC ports. Compatibility depends on the mating jacks being standard TNC female and BNC female interfaces with matching impedance requirements.

Why is RG316/U coax used in the PE33383-12 cable assembly?

RG316/U coax is used in the PE33383-12 because it provides a flexible 50 Ohm cable platform for general-purpose RF interconnects. The cable includes a PTFE dielectric and FEP jacket, which support stable construction for routing through equipment and test setups. Engineers choose this style when they need a cable that can bridge connector types without adding a rigid transition at the port. It is well suited for bench interconnects, embedded electronics, and communications assemblies operating from DC to 3 GHz.