Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male Right Angle to MMCX Jack Cable Using RG178 Coax

Product ID: PE3W08233
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4456RG178B/UPE4902KitBOM Datasheet

TNC Male Right Angle to MMCX Jack Cable Using RG178 Coax

PE3W08233 is a TNC male right angle to MMCX jack cable using RG178 coax. This Pasternack TNC male right angle to MMCX jack cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm MMCX for connector 2. TNC right angle to MMCX coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male TNC right angle to jack MMCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08233 TNC male right angle to MMCX jack cable assembly is constructed with RG178 coax.