Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to NMO Mount Cable Using PE-P195 Coax

Product ID: PE3W09114

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2NMO Mount
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P195
RF Cable TypePE-P195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inchLow Loss Flexible PE-P195 Coax Cable Triple Shielded with Tan FEP JacketNMO Mount Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG142, RG400, RG303, LMR-195Data Icon
PE4156PE-P195PE51021KitBOM Datasheet

TNC Male to NMO Mount Sexless Cable Using PE-P195 Coax

PE3W09114 is a TNC male to NMO Mount sexless cable using PE-P195 coax. This Pasternack TNC male to NMO Mount sexless cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm NMO Mount for connector 2.

Our male TNC to sexless NMO Mount cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09114 TNC male to NMO Mount sexless cable assembly is constructed with PE-P195 coax.