Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male Connector Crimp/Crimp Attachment for RG188-DS, RG316-DS

Product ID: PE45161
Product discontinued.
Replaced with PE45529.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Crimp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency2 GHz
Interface Type 1RG188-DS
Interface Type 2RG316-DS

Description

TNC Male Connector Crimp/Crimp Attachment for RG188-DS, RG316-DS

PE45161 TNC male coaxial connector has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. Pasternack TNC male connector uses shield/contact crimp/crimp as an attachment method. Our male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.

The Pasternack TNC male coaxial connector has a teflon dielectric type and a VSWR of 1.6. The Pasternack TNC coaxial connector has a brass body with nickel plating. Our PE45161 TNC connector uses brass contact. This TNC male coaxial RF connector is REACH compliant.

This Pasternack male TNC connector will ship the same day as purchased. Our TNC male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.