Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm TNC Male Right Angle Connector Clamp/Solder Attachment for RG59B/U, RG62, RG71

Product ID: PE44171

Pricing

QuantityPrice
1-24$31.09
25-49$29.54
50-99$27.98
100-249$26.74
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodClamp/Solder
Mount MethodNone
Interface Type 1RG59B/U
Interface Type 2RG62
Interface Type 3RG71

Description