Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male Right Angle to SMA Male Cable Assemblies

Pasternack Enterprises TNC male right angle to SMA male cable assembly product group is made up of 8 custom and standard assemblies which use Flexible coaxial cable. TNC male right angle to SMA male assemblies are assembled with 1 different coax cable part number and 1 unique TNC connector. Our TNC male right angle to SMA male cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack TNC male right angle to SMA male cable assemblies are built with 1 unique cable and connector combination. Customers can choose the TNC male right angle to SMA male cable assemblies that have any combination of the following configurations: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships TNC male right angle to SMA male cable assemblies the same day from the broadest, deepest inventory of RF and microwave components available. Excellent customer service and technical support are on hand to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant