Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male Connector Crimp/Solder Attachment For LMR-195, PE-C195

Product ID: TC-195-TM
Product discontinued.
Replaced with TC-195-TM-X.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1LMR-195
Interface Type 2PE-C195

Description

TNC Male Connector Crimp/Solder Attachment For LMR-195, PE-C195

TC-195-TM TNC male coaxial connector has an interface type of LMR-195, PE-C195 and a 50 Ohm impedance. Pasternack TNC male connector uses shield/contact crimp/solder as an attachment method.

The Pasternack TNC male coaxial connector has a teflon dielectric type. The Pasternack TNC coaxial connector has a brass body with silver plating. Our TC-195-TM TNC connector uses beryllium copper contact. This TNC male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male TNC connector will ship the same day as purchased. Our TNC male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave