Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to TNC Male Cable Using PE-C100-LSZH Coax with HeatShrink

Product ID: PE3W07310/HS
Product discontinued.
Replaced with PE3C7358/HS.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Crimp/Solder Attachment for LMR-100, PE-C100, RG174, RG188, RG316Low Loss Flexible RG174 Type Coax Cable Double Shielded with Black LSZH JacketTNC Male Connector Crimp/Solder Attachment for LMR-100, PE-C100, RG174, RG188, RG316Data Icon
TC-100-TMPE-C100-LSZHTC-100-TMKitBOM Datasheet

TNC Male to TNC Male Cable Using PE-C100-LSZH Coax with HeatShrink

PE3W07310/HS is a TNC male to TNC male cable using PE-C100-LSZH coax. This Pasternack TNC male to TNC male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm TNC for connector 2.

Our male TNC to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07310/HS TNC male to TNC male cable assembly is constructed with PE-C100-LSZH coax.