Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to TNC Male Cable Using PE-SR401AL Coax with HeatShrink

Product ID: PE34275/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR401AL
RF Cable TypePE-SR401AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Solder Attachment for PE-SR401AL, PE-SR401FL, RG401250 Semi-rigid Coax Cable with Tinned Aluminum Outer ConductorTNC Male Connector Solder Attachment for PE-SR401AL, PE-SR401FL, RG401Data Icon
PE4909PE-SR401ALPE4909KitBOM Datasheet

TNC Male to TNC Male Cable Using PE-SR401AL Coax with HeatShrink

PE34275/HS is a TNC male to TNC male cable using PE-SR401AL coax. This Pasternack TNC male to TNC male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm TNC for connector 2.

Our male TNC to male TNC cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE34275/HS TNC male to TNC male cable assembly is constructed with PE-SR401AL coax.