Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC to Type N Cable Assemblies

Pasternack Enterprises TNC to type N cable assembly product group has 289 custom and standard designs which use flexible, formable or semirigid cable. TNC to type N assemblies are manufactured from 22 different cable types and 17 different TNC connectors. Our TNC to type N cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack TNC to type N cable assemblies are built with 43 different cable and connector combinations. Customers may select the TNC to type N cable assemblies that have any of the following specifications: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, reverse polarity or standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and full RF testing and phase matching is available.

Our production facility certified to ISO 9001:2015 builds and ships TNC to type N cable assemblies the same day from the broadest, deepest inventory of RF and microwave components on hand. Exceptional technical support and customer service are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

581-600 of 1538 Results
Jump to
of 77
GO