In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

TNC to TNC Cable Using RG58 Coax , LF Solder

Product ID: PE3W02701LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Sexless
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4022RG58C/UPE4022KitBOM Datasheet

TNC Sexless to TNC Sexless Cable Using RG58 Coax, LF Solder

PE3W02701LF is a TNC sexless to TNC sexless cable using RG58 coax. This Pasternack TNC sexless to TNC sexless cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm TNC for connector 2.

Our sexless TNC to sexless TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02701LF TNC sexless to TNC sexless cable assembly is constructed with RG58 coax.