Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Transfer Electromechanical Relay Failsafe Switch, DC to 12.4 GHz, 50W, 12V, Indicators, TTL, TNC

Product ID: PE71S6511

Pricing

QuantityPrice
1-4$1,750.00
5-9$1,680.00
10-24$1,610.00
25-99$1,540.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesTNC
Connector GenderFemale
Switch DesignTransfer
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Impedance50 Ohm
Maximum Input Power (CW)50 Watts
Maximum VSWR1.7:1
Maximum Insertion Loss0.6 dB
Minimum Isolation60 dB

Description