Transfer Electromechanical Relay Failsafe Switch, DC to 18 GHz, up to 90W, 12V, SMA
Product ID:
PE71S6388
Pricing
Quantity | Price |
1-4 | $1,140.00 |
5-9 | $1,094.40 |
10-24 | $1,048.80 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 6
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | SMA |
Connector Gender | Female |
Switch Design | Transfer |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Impedance | 50 Ohm |
Maximum Input Power (CW) | 60 Watts |
Maximum VSWR | 1.4:1 |
Maximum Insertion Loss | 0.5 dB |
Minimum Isolation | 60 dB |
Description
Transfer Electromechanical Relay Failsafe Switch, DC to 18 GHz, up to 90W, 12V, SMA
PE71S6388 electromechanical RF relay switch from Pasternack is a Transfer design. Our Transfer electromechanical RF switch uses SMA connectors at 50 Ohm. This SMA RF relay Transfer switch has a maximum frequency of 18 GHz and maximum power of 60 Watts. The Pasternack radio frequency Transfer SMA electro-mechanical relay switch is rated at a control voltage of 12 Volts, indicator voltage and switching speed of 20ms.
SMA Transfer electro mechanical RF relay switch features with an isolation minimum of 60 dB. Transfer electromechanical relay radio frequency switch PE71S6388 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Transfer SMA coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.