Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Transfer Failsafe DC to 18 GHz Electro-Mechanical Relay Switch, 90W, 28V, 2M Lifecycles, SMA

Product ID: PE71S6433

Pricing

QuantityPrice
1-4$410.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesSMA
Connector GenderFemale
Switch DesignTransfer
Minimum FrequencyDC
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum Input Power (CW)90 Watts
Maximum VSWR1.4:1
Maximum Insertion Loss0.5 dB
Minimum Isolation60 dB

Description

Transfer Failsafe DC to 18 GHz Electro-Mechanical Relay Switch, 90W, 28V, 2M Lifecycles, SMA

PE71S6433 electromechanical RF relay switch from Pasternack is a transfer switch design with failsafe actuator. Our transfer electromechanical RF failsafe switch uses SMA connectors at 50 Ohms. This SMA RF relay transfer switch has a maximum frequency of 18 GHz and maximum power of 90 Watts. The Pasternack radio frequency transfer SMA electro-mechanical relay switch is rated at a control voltage of 28 Volts, indicator voltage and switching speed of 15ms.

SMA transfer electro mechanical RF relay failsafe switch features with an isolation minimum of 60 dB. Transfer electromechanical relay radio frequency failsafe switch PE71S6433 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our transfer SMA coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.