Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Transfer Electromechanical Relay Failsafe Switch, DC to 26.5 GHz, up to 90W, 12V, SMA, 2M Lifecycles

Product ID: PE71S6630

Pricing

QuantityPrice
1-4$1,600.00
5-9$1,536.00
10-24$1,472.00
25-99$1,408.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignTransfer
Minimum FrequencyDC
Maximum Frequency26.5 GHz
Impedance50 Ohm
Maximum VSWR1.6:1
Maximum Insertion Loss0.8 dB
Minimum Isolation60 dB

Description