In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Transfer Electromechanical Relay Latching Switch, DC to 18 GHz, 28V, Self Cut off, TTL, Indicators, Diodes, N, 1M Lifecycles

Product ID: PE71S6611

Pricing

QuantityPrice
1-4$2,850.00
5-9$2,736.00
10-24$2,622.00
25-99$2,508.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesN
Connector GenderFemale
Switch DesignTransfer
Minimum FrequencyDC
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum VSWR1.8:1
Maximum Insertion Loss0.8 dB
Minimum Isolation60 dB

Description