Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Transfer Electromechanical Relay Latching Switch, DC to 40 GHz, 5W, 12V, Self Cut Off, TTL, 2.92 mm

Product ID: PE71S6484

Pricing

QuantityPrice
1-4$3,000.00
5-9$2,880.00
10-24$2,760.00
25-99$2,640.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series2.92mm
Connector GenderFemale
Switch DesignTransfer
Minimum FrequencyDC
Maximum Frequency40 GHz
Impedance50 Ohm
Maximum Input Power (CW)5 Watts
Maximum VSWR1.8:1
Maximum Insertion Loss1 dB
Minimum Isolation50 dB

Description