Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Transfer, Electromechanical Relay Latching Switch, DC to 43 GHz, 12VDC, 5W, Indicators, TTL, Diodes, Self Cut-Off, Solder Terminals, 2.92mm

Product ID: PE71S7298

Pricing

QuantityPrice
1-4$3,140.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series2.92mm
Connector GenderFemale
Switch DesignTransfer
Minimum FrequencyDC
Maximum Frequency43 GHz
Maximum Input Power (CW)5 Watts
Maximum VSWR2:1
Maximum Insertion Loss1.3 dB
Minimum Isolation50 dB

Description