Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Transfer, Electromechanical Relay Latching Switch, DC to 52GHz, 28VDC, Indicators, Solder Terminal, 2.4mm

Product ID: PE71S8028

Pricing

QuantityPrice
1-4$3,810.00
5-9$3,657.60
10-24$3,505.20
25-99$3,352.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series2.4mm
Connector GenderFemale
Switch DesignTransfer
Minimum FrequencyDC
Maximum Frequency52 GHz
Maximum Input Power (CW)3 Watts
Maximum VSWR2.8:1
Maximum Insertion Loss2.3 dB
Minimum Isolation50 dB

Description