PE410-06581 TRB jack bulkhead connector has an interface type of TRB jack. Pasternack's TRB jack bulkhead connector uses solder/solder as an attachment method. Our jack TRB connector provides a minimum frequency of DC and a maximum frequency of 500 MHz.
The Pasternack TRB jack bulkhead connector has a PTFE dielectric type. The Pasternack TRB connector has a brass body with nickel plating. This TRB jack bulkhead RF connector is REACH compliant. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector is made from brass material and has a contact life of 500 cycles or more. The Pasternack PE410-06581 TRB bulkhead connector operates at a temperature range of -65 to 165 deg C.
This Pasternack jack TRB bulkhead connector will ship the same business day as purchased. Our bulkhead TRB jack connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.