Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

100 Ohm TRB Plug 1553 Connector Crimp/Solder Attachment for 10612 inch, 10613 inch, 0024A0024,

Product ID: PE410-06030-227

Pricing

QuantityPrice
1-24$35.09
25-49$33.34
50-99$31.58
100-249$30.18
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 663
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTRB
Connector GenderPlug
Impedance100 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency500 MHz
Interface Type 110612
Interface Type 210613
Interface Type 30024A0024

Description