Pasternack’s PE610-06305 RF coaxial connector cap (which can also be referred to as an RF connector dust cap in some cases) is available in a design. This RF connector cap has a TRS connector series and a gender. Our TRS connector cap is manufactured with a brass body material and nickel body plating. Our nickel-plated dust cap comes with a 3-inch long chain to prevent loss and misplacement.
Our PE610-06305 dust cap has a length of 0 inches, a width of 0 inches, and a height of 0 inches. These RF connector dust caps are essential for precision connectors to protect them from dust, corrosion, and other potential damage. Additional dimensions and specifications for this TRS connector cap are on our downloadable PDF datasheet above.
Our coaxial protective dust cap is just one part of over one million RF components supplied by Pasternack. The PE610-06305 connector dust cap is in stock and will ship on the same business day as purchased. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal RF connector dust cap for your requirements.