In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

UHF Female to SMA Male Right Angle Cable Using RG400 Coax

Product ID: PE3W07624

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UHF
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44056RG400/UPE4002KitBOM Datasheet

UHF Female to SMA Male Right Angle Cable Using RG400 Coax

PE3W07624 is a UHF female to SMA male right angle cable using RG400 coax. This Pasternack UHF female to SMA male right angle cable assembly uses a 50 Ohm UHF for connector 1 and a 50 Ohm SMA for connector 2. UHF to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female UHF to male SMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07624 UHF female to SMA male right angle cable assembly is constructed with RG400 coax.