In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

UHF Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing

Product ID: PE4012
Product discontinued.
Replaced with PE45478.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesUHF
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Interface Type 1Solder Cup

Description

UHF Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing

PE4012 UHF female 4 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack UHF female 4 hole flange connector uses shield/contact solder as an attachment method.

The Pasternack UHF female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack UHF terminal connector has a zinc body with nickel plating. Our PE4012 UHF connector uses brass contact and a nickel plating material. This UHF female 4 hole flange terminal RF connector is RoHS and REACH compliant.

This Pasternack female UHF 4 hole flange connector will ship the same day as purchased. Our 4 hole flange UHF female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom UHF connector cable assemblies that will ship the same day as well.