Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

UHF Female Bulkhead Connector Solder Attachment Solder Cup Terminal, .575 inch D Hole, Rear Mount

Product ID: PE44060

Pricing

QuantityPrice
1-24$1.55

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,770
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesUHF
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Interface Type 1Solder Cup

Description

UHF Female Bulkhead Connector Solder Attachment Solder Cup Terminal, .575 inch D Hole, Rear Mount

PE44060 UHF female bulkhead terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack UHF female bulkhead connector uses shield/contact solder as an attachment method.

The Pasternack UHF female bulkhead terminal connector has a PBT dielectric type. The Pasternack UHF terminal connector has a zinc body with nickel plating. Our PE44060 UHF connector uses brass contact. This UHF female bulkhead terminal RF connector is RoHS and REACH compliant.

This Pasternack female UHF bulkhead connector will ship the same day as purchased. Our bulkhead UHF female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom UHF connector cable assemblies that will ship the same day as well.