In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

UHF Male to 1.0/2.3 Jack Right Angle Bulkhead Cable Using RG58 Coax

Product ID: PE3W09627

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4069RG58C/UPE44260KitBOM Datasheet

UHF Male to 1.0/2.3 Jack Right Angle Bulkhead Cable Using RG58 Coax

PE3W09627 is a UHF male to 1.0/2.3 jack right angle bulkhead cable using RG58 coax. This Pasternack UHF male to 1.0/2.3 jack right angle bulkhead cable assembly uses a 50 Ohm UHF for connector 1 and a 50 Ohm 1.0/2.3 for connector 2. UHF to 1.0/2.3 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male UHF to jack 1.0/2.3 right anglebulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09627 UHF male to 1.0/2.3 jack right angle bulkhead cable assembly is constructed with RG58 coax.