UHF Male to BNC Female Adapter
Product ID:
PE9004
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | UHF |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | BNC |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Adapter Body Style | Straight |
Connector Mount Method 1 | None |
Connector Body Material 1 | Brass |
Connector Body Plating 1 | Nickel |
Connector Mount Method 2 | None |
Connector Body Material 2 | Brass |
Connector Body Plating 2 | Nickel |
Description
UHF Male to BNC Female Adapter
UHF adapter PE9004 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our UHF to BNC adapter is a between series coaxial adapter design. This 50 Ohm UHF adapter is precision manufactured to RF components industry specifications.
UHF male to BNC female adapter is one of the many RF components that ship same day as they are ordered. PE9004 male UHF to female BNC adapter has a straight body. This Pasternack straight UHF coax adapter is a in-line RF adapter.
Our male UHF to female BNC adapter PE9004 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This UHF to BNC radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.