Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

UHF to BNC Cable Assemblies

Pasternack Enterprises UHF to BNC cable assembly product portfolio is made up of 204 standard and custom designs that use flexible coax cable. UHF to BNC assemblies are built from 15 different coaxial cable types and 6 unique UHF connectors. Our UHF to BNC cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack UHF to BNC cable assemblies are manufactured with 29 unique cable and connector combinations. Our customers can choose the UHF to BNC cable assemblies with any combination of the following characteristics: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and full RF testing and phase matching can be specified.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships UHF to BNC cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Excellent technical support and customer service are available to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

1-20 of 147 Results
Jump to
of 8
GO