Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

UMCX Plug Right Angle to MCX Plug Right Angle Cable Using RG178 Coax with HeatShrink and 180 Deg. Clock

Product ID: PE38502/HS/PH180

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

UMCX Plug Right Angle to MCX Plug Right Angle Cable Using RG178 Coax with HeatShrink and 180 Deg. Clock

PE38502/HS/PH180 is a UMCX plug right angle to MCX plug right angle cable using RG178 coax. This Pasternack UMCX plug right angle to MCX plug right angle cable assembly uses a 50 Ohm UMCX for connector 1 and a 50 Ohm MCX for connector 2. UMCX right angle to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug UMCX right angle to plug MCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38502/HS/PH180 UMCX plug right angle to MCX plug right angle cable assembly is constructed with RG178 coax.