Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

UMCX to MCX Cable Assemblies

Pasternack Enterprises UMCX to MCX cable assemblies product line, U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables, has 32 custom and standard cable assemblies using flexible coax cable. UMCX to MCX assemblies are manufactured from 2 different cable part numbers and 2 different UMCX connectors. Our UMCX to MCX cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible to MCX cable assemblies are manufactured with 5 different cable and connector combinations. You may choose the UMCX to MCX cable assemblies that have any of the following specifications: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and complete RF testing and phase matching is available.

Our manufacturing facility certified to ISO 9001:2015 ships UMCX to MCX cable assemblies the same day from the broadest, deepest inventory of RF and microwave components in stock. Excellent customer service and technical support are on hand to assist you with U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cable questions. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).



U.FL is a trademark of Hirose Electric Group