Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

UMCX Plug Right Angle to MCX Plug Cable Assemblies

Pasternack Enterprises UMCX plug right angle to MCX plug cable assemblies product portfolio, U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables, offers 7 custom and standard assemblies which use Flexible cable. UMCX plug right angle to MCX plug assemblies are built with 1 different cable part number and 1 unique UMCX connector. Our UMCX plug right angle to MCX plug cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible plug right angle to MCX plug cable assemblies are available with 1 unique cable and connector combination. You may select the UMCX plug right angle to MCX plug cable assemblies with any of the following characteristics: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.

Pasternack Enterprises' facility certified to ISO 9001:2015 ships UMCX plug right angle to MCX plug cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts on hand. Excellent customer service and technical support are on hand to help you with U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cable. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).



U.FL is a trademark of Hirose Electric Group

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant