Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

UMCX Plug Right Angle to MCX Jack Cable Assemblies

Pasternack Enterprises UMCX plug right angle to MCX jack cable assemblies product line, U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables, has 14 standard and custom designs that use Flexible cable. UMCX plug right angle to MCX jack assemblies are assembled using 1 unique cable part number and 1 different UMCX connector. Our UMCX plug right angle to MCX jack cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible plug right angle to MCX jack cable assemblies are built with 2 unique connector and cable combinations. Customers may choose the UMCX plug right angle to MCX jack cable assemblies with any of the following characteristics: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.

Our manufacturing facility certified to ISO 9001:2015 ships UMCX plug right angle to MCX jack cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers on hand. Excellent technical support and customer service are on hand to help you with U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cable. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).



U.FL is a trademark of Hirose Electric Group

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant