Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

UMCX Plug Right Angle to TNC Female Cable Assemblies

Pasternack Enterprises UMCX plug right angle to TNC female cable assemblies product portfolio, U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables, contains 14 standard and custom cable assemblies using Flexible cable. UMCX plug right angle to TNC female assemblies are fabricated using 1 unique coax cable type and 1 unique UMCX connector. Our UMCX plug right angle to TNC female cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible plug right angle to TNC female cable assemblies are built with 2 unique connector and cable combinations. You can select the UMCX plug right angle to TNC female cable assemblies with any of the following characteristics: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and complete RF testing and phase matching is available.

The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships UMCX plug right angle to TNC female cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Excellent technical support and customer service are available to support you with U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cable. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).



U.FL is a trademark of Hirose Electric Group