Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

UMCX to TNC Cable Assemblies

Pasternack Enterprises UMCX to TNC cable assemblies product group, U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables, offers 14 custom and standard assemblies using flexible coaxial cable. UMCX to TNC assemblies are fabricated from 1 unique coax cable type and 1 different UMCX connector. Our UMCX to TNC cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible to TNC cable assemblies are manufactured with 2 different connector and cable combinations. You can select the UMCX to TNC cable assemblies that have any of the following configurations: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, right angle connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching can be specified.

Our manufacturing facility certified to ISO 9001:2015 builds and ships UMCX to TNC cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers on hand. Exceptional technical support and customer service are available to assist our customers with U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cable needs. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).



U.FL is a trademark of Hirose Electric Group