Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

UMCX to Type N Cable Assemblies

Pasternack Enterprises UMCX to type N cable assembly product line, U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables, has 7 standard and custom configurations using flexible cable. UMCX to type N assemblies are manufactured with 1 different cable type and 1 unique UMCX connector. Our UMCX to type N cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible to type N cable assemblies are built with 1 unique connector and cable combination. Customers can choose the UMCX to type N cable assemblies that have any combination of the following specifications: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.

Our production facility certified to ISO 9001:2015 builds and ships UMCX to type N cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts in stock. Excellent customer service and technical support are available to help our customers with U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cable. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

U.FL is a trademark of Hirose Electric Group