Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

UMCX Plug Right Angle to Type N Male Cable Assemblies

Pasternack Enterprises UMCX plug right angle to type N male cable assemblies product line, U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables, is made up of 7 custom and standard designs which use Flexible cable. UMCX plug right angle to type N male assemblies are fabricated with 1 unique cable part number and 1 unique UMCX connector. Our UMCX plug right angle to type N male cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible plug right angle to type N male cable assemblies are manufactured with 1 different connector and cable combination. Customers may select the UMCX plug right angle to type N male cable assemblies that have any combination of the following characteristics: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and complete RF testing and phase matching is available.

Pasternack's facility certified to ISO 9001:2015 ships UMCX plug right angle to type N male cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts on hand. Excellent customer service and technical support are available to help you with U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cable. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

U.FL is a trademark of Hirose Electric Group

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant