Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

VNA Calibration Kits and Accessories (Vector Network Analyzer Cal Kits)

Vector network analyzer (VNA) calibration kits and short open load thru (SOLT) accessories from Pasternack provide the RF components needed to enable stable and accurate error corrected measurements of devices under test (DUT). Calibration of a DUT using Pasternack’s network analyzer calibration kit allows for precise measurements needed to meet IEEE 287 standards. Our VNA calibration kits and accessories offer broad test equipment coverage for the most popular network analyzer models including Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other VNA/network analyzers. The Pasternack VNA calibration kit products yield complete calibrations, as it accounts for the three major sources of systematic error correction by one port calibration at both ports.

Radio frequency vector network analyzer cal kits and short open load thru (SOLT) calibration components for Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other electronics test equipment manufacturers are available. Pasternack RF test equipment calibration kits and short-open-load-thru circuit components are phase stable with many cycles of repeatability over a wide range of temperatures. RF calibration kit components for 3.5mm / SMA and Type N test ports include short open load thru circuits for SOLT calibration as well as a precision calibrated RF torque wrench in 3.5mm or type N respectively. Open short load (OSL) calibration variation is sometimes used for this cal kit names, but it does include a thru circuit component as well

Network analyzer calibration kits from Pasternack contain both male/plug and female/jack connector interfaces to perform full two port error corrections. Pasternack’s 3.5mm / SMA and Type N VNA analyzer cal kits are designed for equipment that utilizes the SOLT calibration method, so 3.5mm / SMA or N type open short load and thru components are included. The vector network analyzer cal kit is packaged in a durable, protective wood box and includes the preset torque wrench for Type N or 3.5mm / SMA connectors.

Pasternack Irvine, CA facilities certified to ISO 9001:2015 ships our RF / microwave and millimeter wave spectrum / vector network analyzer calibration kit and short open load thru accessories from stock the same day as you purchase them. Pasternack provides one of the broadest and deepest line of in-stock electronic test equipment calibrator and testing components inventory that ships same day, so Pasternack is where to buy Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® spectrum and VNA network analyzer calibration kits. Our expert technical support with the knowledgeable and friendly customer service team members are available to help you with your specific RF component needs.



Agilent® / Keysight® is a trademark of Keysight
Anritsu® is a trademark of Anritsu
Rohde & Schwarz® is a trademark of Rohde & Schwarz
Tektronix® is a trademark of Tektronix

21-40 of 81 Results
Jump to
of 5
GO