Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-112 Standard Gain Horn with 15 dBi gain, SMA Female Connector, Integrated Cage-Style Mount

Product ID: PE1WAN112-15SF

Pricing

QuantityPrice
1-4$3,540.00
5-9$3,398.40
10-24$3,256.80
25-99$3,115.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-112
Gain Min15
Beam Width, 3dB V32
Beam Width, 3dB H31
Frequency, Min7.05 GHz
Frequency, Max10 GHz

Description