Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-22 Instrumentation Grade Waveguide H-Bend with UG-383/U Flange Operating from 33 GHz to 50 GHz

Product ID: PE-W22B002
Product discontinued.
Replaced with PEW22B100.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Type of BendH-Bend
Waveguide Size 1WR-22
Flange Size 1UG-383/U
Waveguide Size 2WR-22
Flange Size 2UG-383/U
Frequency, Min33 GHz
Frequency, Max50 GHz

Description

WR-22 Instrumentation Grade Waveguide H-Bend with UG-383/U Flange Operating from 33 GHz to 50 GHz

PE-W22B002 is a WR-22 waveguide bend that is a H-Bend type with a UG-383/U flange. This WR-22 H-Bend waveguide with UG-383/U flange from Pasternack is instrumentation grade. Our WR-22 instrumentation grade waveguide bend has a minimum frequency of 33 GHz and a maximum frequency of 50 GHz.

WR-22 waveguide bend PE-W22B002 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This instrumentation grade WR22 H-Bend waveguide with UG-383/U flange can ship worldwide the same day as it is purchased as with our other available RF parts.