Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

WR-28 Standard Gain Horn with 15 dBi gain, 2.92mm Female connector, Integrated Cage-Style Mount

Product ID: PE1WAN028-15KF

Pricing

QuantityPrice
1-4$2,280.00
5-9$2,188.80
10-24$2,097.60
25-99$2,006.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-28
Gain Min 15
Beam Width, 3dB V 31
Beam Width, 3dB H 32
Frequency, Min 26.5 GHz
Frequency, Max 40 GHz

Description