Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-28 Standard Gain Horn with 15 dBi gain, 2.92mm Male connector, Integrated Cage-Style Mount

Product ID: PE1WAN028-15KM

Pricing

QuantityPrice
1-4$2,440.00
5-9$2,342.40
10-24$2,244.80
25-99$2,147.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Gain Min15
Beam Width, 3dB V32
Beam Width, 3dB H31
Frequency, Min26.5 GHz
Frequency, Max40 GHz

Description