We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-28 Waveguide Antenna, 26.5 GHz to 40 GHz Frequency Range, 20 dBi Gain, UG-599/U Flange, Integrated Cage-Style Mount

Product ID: PE1WAN028-20

Pricing

QuantityPrice
1-4$2,010.00
5-9$1,929.60
10-24$1,849.20
25-99$1,768.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-28
Frequency, Min 26.5 GHz
Frequency, Max 40 GHz
Beam Width V 17.5
Beam Width H 17.3

Description