In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-28 Waveguide Standard Gain Horn Antenna Operating from 26.5 GHz to 40 GHz with a Nominal 30 dB Gain 2.92mm Female Input

Product ID: PE9850B-2F-30

Pricing

QuantityPrice
1-4$2,675.00
5-9$2,621.50
10-24$2,568.00
25-99$2,514.50
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Gain Min30
Beam Width, 3dB V5
Beam Width, 3dB H5
Frequency, Min26.5 GHz
Frequency, Max40 GHz

Description