Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-42 Instrumentation Grade Waveguide E-Bend with UG-595/U Flange Operating from 18 GHz to 26.5 GHz

Product ID: PE-W42B001A
Product discontinued.
Replaced with PEW42B101.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Type of BendE-Bend
Waveguide Size 1WR-42
Flange Size 1UG-595/U
Waveguide Size 2WR-42
Flange Size 2UG-595/U
Frequency, Min18 GHz
Frequency, Max26.5 GHz

Description

WR-42 Instrumentation Grade Waveguide E-Bend with UG-595/U Flange Operating from 18 GHz to 26.5 GHz

PE-W42B001A is a WR-42 waveguide bend that is a E-Bend type with a UG-595/U flange. This WR-42 E-Bend waveguide with UG-595/U flange from Pasternack is instrumentation grade. Our WR-42 instrumentation grade waveguide bend has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz.

WR 42 waveguide bend PE-W42B001A is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This instrumentation grade WR42 E-Bend waveguide with UG-595/U flange can ship worldwide the same day as it is purchased as with our other available RF parts.